??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC S425-0000-1A-003-PX0434-050
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BCC S425-0000-1A-003-PX0434-050
VERF
Availability
Available
BC
Order code
BCC0EZC
TC
Artikelbezeichnung
BCC S425-0000-1A-003-PX0434-050
PX
Product view
46295_02
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Special characteristics = Washdown, Connection = M12x1-Female, angled, 5-pin, A-coded, Switching output = Complementary, Cable = PUR black, 5 m, drag chain compatible, Number of conductors = 4, Conductor cross-section = 0.34 mm², Cable temperature, fixed routing = -50...90 °C, Cable temperature, flexible routing = -25...90 °C, Operating voltage Ub = 250 VDC / 250 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, IP68, IP69K, Approval/Conformity = CE, cULus, Ecolab, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.